xtended Coverage: Protection Plan 1
Available on X12 and X15 2021 engines in the United States and Canada.
Only EPA 2021 engines are eligible to purchase 2021 Extended Coverage programs.
Protection Plan 1 includes:
- Travel & Towing option - Heavy Duty Truck Only (PT1)
- Internal components, major engine systems, and major components
- Registered parts and labor
- Covers all these components including mounting hardware and gaskets:
- Cylinder head assembly
- Cylinder block assembly
- Rocker lever assembly
- ECM
- Piston, rings, and liners
- Lube oil cooler assembly
- Front gear cover
- Oil pan
- Connecting rod assembly
- Lube Pump assembly
- Camshaft and bushings
- Cam follower assemblies
- Crank shaft assemblies
- EGR cooler, valve and mixer
- Fuel Injectors (excluding aftertreatment injector)
- Turbo
- Water pump
- Fuel pump
- Air Compressor
- Select engine sensors
- Flywheel
- Connectivity Module (Acumen) **NEW**
Protection Plan 1 Coverage & Pricing - 2021 Products
X12 2021 Products
X15 Efficiency and Productivity Series 2021 Products
Productivity Series - 430V, 450V, 470V, 500V
X15 Performance and Productivity Series 2021 Products
Productivity Series - 565V, 605V
Coverage purchased must be documented on a Cummins Extended Coverage Certificate. The certificate must be signed and dated by the customer. For complete coverage details see legal description (
Bulletin PD1 - 5600686 & PT1 - 5600687)
Questions on coverage content or certificate registration contact: Local Factory Representative or Cummins Distributor